Schneider-Electric alphaelectric
 
LV563401 picture- alphaelectric
LV563401
switch disconnector EasyPact CVS630NA, 4 poles, 630 A AC22A, 500 A AC23A
Schneider Electric
Characteristics
Main
Range of product EasyPact CVS400...630
Range EasyPact
Product name EasyPact CVS
Device short name CVS630NA
Product or component type Switch disconnector
Device application Distribution
Poles description 4P
Network type AC
[Ie] rated operational current AC-22A: 630 A AC 50/60 Hz 220/240 V
AC-22A: 630 A AC 50/60 Hz 380/415 V
AC-22A: 630 A AC 50/60 Hz 440 V
AC-23A: 500 A AC 50/60 Hz 220/240 V
AC-23A: 500 A AC 50/60 Hz 380/415 V
AC-23A: 500 A AC 50/60 Hz 440 V
[Ith] conventional free air thermal current 600 A at 50 °C
[Icm] rated short-circuit making capacity 105 kA with upstream protection circuit breaker
8.5 kA switch-disconnector alone
Breaking capacity code NA
Suitability for isolation Yes conforming to EN 60947-3
Yes conforming to IEC 60947-3
Utilisation category AC-22A
AC-23A
Earth-leakage protection Without
Complementary
Network frequency 50/60 Hz
Control type Toggle
Mounting mode Fixed
Mounting support Backplate
Upside connection Front
Downside connection Front
[Icw] rated short-time withstand current 6 kA during 1 s conforming to IEC 60947-3
6 kA during 3 s conforming to IEC 60947-3
2.32 kA during 20 s conforming to IEC 60947-3
Contact position indicator Yes
Visible break No
Mechanical durability 15000 cycles conforming to IEC 60947-3
Electrical durability AC-22A: 2500 cycles 415 V AC 50/60 Hz In conforming to IEC 60947-3
AC-23A: 2500 cycles 415 V AC 50/60 Hz In conforming to IEC 60947-3
Connection pitch 45 mm
Height 255 mm
Width 185 mm
Depth 110 mm
Net weight 8.13 kg
Environment
Standards EN 60947-3
IEC 60947-3
Product certifications GOST
IEC
Electrical shock protection class Class II
Pollution degree 3 conforming to IEC 60664-1
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.0 cm
Package 1 Width 20.0 cm
Package 1 Length 29.0 cm
Package 1 Weight 7.099 kg
Unit Type of Package 2 S04
Number of Units in Package 2 3
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 22.063 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 36
Package 3 Height 80.0 cm
Package 3 Width 120.0 cm
Package 3 Length 36.0 cm
Package 3 Weight 278.28 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Contractual warranty
Warranty 18 months