Schneider-Electric alphaelectric
 
M9D11625 picture- alphaelectric
M9D11625
Residual current breaker with overcur. prot. (RCBO), Multi9 N40 Vigi, 1P+N, 25A, C curve, 6000A/6kA, AC type, 30mA
Schneider Electric
Characteristics
Main
Range Multi9
Product name Multi9 N40 Vigi
Product or component type Residual current breaker with overcurrent protection (RCBO)
Device short name N40 Vigi
Device application Distribution
Poles description 1P + N
Neutral position Left
Number of protected poles 1
[In] rated current 25 A at 50 °C conforming to EN/IEC 60947-2
Network type AC
Trip unit technology Thermal-magnetic
Curve code C
Earth-leakage sensitivity 30 mA
Earth-leakage protection time delay Instantaneous
Earth-leakage protection class Type AC
Breaking capacity 6 kA Icu at 240 V AC 50 Hz conforming to EN/IEC 60947-2
6000 A Icn at 240 V AC 50 Hz conforming to EN/IEC 61009-1
Utilisation category Category A conforming to EN/IEC 60947-2
Suitability for isolation Yes conforming to EN/IEC 60947-2
Complementary
Network frequency 50 Hz
[Ue] rated operational voltage 240 V AC 50 Hz
Magnetic tripping limit 8.5 x In +/- 20 % AC
Residual current tripping technology Voltage independent
[Ics] rated service breaking capacity 4.5 kA 75 % conforming to EN/IEC 60947-2 - 240 V AC 50 Hz
Rated breaking and making capacity Idm 4500 A at 240 V AC 50 Hz conforming to EN/IEC 61009-1
Limitation class 3 conforming to EN/IEC 61009-1
[Ui] rated insulation voltage 400 V AC 50 Hz conforming to EN/IEC 60947-2
[Uimp] rated impulse withstand voltage 4 kV conforming to EN/IEC 60947-2
Surge current 250 A
Contact position indicator Yes
Control type Toggle
Local signalling ON/OFF indication
Fault indication
Mounting mode Clip-on
Mounting support DIN rail
Connection pitch 9 mm between phase and neutral
9 mm pitches 4
Height 81 mm
Width 36 mm
Depth 70 mm
Net weight 0.125 kg
Colour Grey
Mechanical durability 20000 cycles
Electrical durability 10000 cycles
Provision for padlocking Padlockable
Connections - terminals Tunnel type terminal (top or bottom)0.75…16 mm² - rigid
Tunnel type terminal (top or bottom)0.33…10 mm² - flexible
Tunnel type terminal (top or bottom)0.33…10 mm² - flexible with ferrule
Wire stripping length 13 mm for top or bottom connection
Tightening torque 2 N.m top or bottom
Earth-leakage protection Integrated
Environment
Standards EN/IEC 61009-1
EN/IEC 60947-2
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
Pollution degree 3 conforming to EN/IEC 60947-2
Overvoltage category IV
Electromagnetic compatibility 8/20 µs impulse withstand, 250 A
Tropicalisation 2 conforming to IEC 60068-1
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -5…60 °C
Ambient air temperature for storage -30…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.300 cm
Package 1 Width 4.000 cm
Package 1 Length 10.000 cm
Package 1 Weight 208.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 9.000 cm
Package 2 Width 10.800 cm
Package 2 Length 25.500 cm
Package 2 Weight 1.318 kg
Unit Type of Package 3 S03
Number of Units in Package 3 24
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 5.759 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts product
Contractual warranty
Warranty 18 개월