Schneider-Electric alphaelectric
 
M9U21206 picture- alphaelectric
M9U21206
Miniature circuit breaker (MCB), Multi9 C60H-DC, 2P, 6A, C curve, 5kA (UL1077), 6kA (IEC/EN 60947-2)
Schneider Electric
Characteristics
Main
Range Multi9
Product name Multi9 C60H-DC
Product or component type Miniature circuit-breaker
Device short name C60H-DC
Device application Distribution
Poles description 2P
Number of protected poles 2
[In] rated current 6 A at 25 °C conforming to EN/IEC 60947-2
Network type DC
Trip unit technology Thermal-magnetic
Curve code C
Breaking capacity 20 kA Icu at 220 V DC conforming to EN/IEC 60947-2
10 kA Icu at 440 V DC conforming to EN/IEC 60947-2
6 kA Icu at 500 V DC conforming to EN/IEC 60947-2
5 kA AIR at 12...500 V DC conforming to UL 1077
20 kA Icu at 220 V DC conforming to GB 14048.2
10 kA Icu at 440 V DC conforming to GB 14048.2
6 kA Icu at 500 V DC conforming to GB 14048.2
Utilisation category Category A conforming to EN/IEC 60947-2
Suitability for isolation Yes conforming to EN/IEC 60947-2
Standards EN/IEC 60947-2
GB 14048.2
UL 1077
Product certifications IEC
CCC
UR
Complementary
[Ue] rated operational voltage 220 V DC
440 V DC
500 V DC
Magnetic tripping limit 7...10 x In DC
[Ics] rated service breaking capacity 7.5 kA 75 % conforming to EN/IEC 60947-2 - 440 V DC
4.5 kA 75 % conforming to EN/IEC 60947-2 - 500 V DC
15 kA 75 % conforming to EN/IEC 60947-2 - 220 V DC
7.5 kA 75 % conforming to GB 14048.2 - 440 V DC
4.5 kA 75 % conforming to GB 14048.2 - 500 V DC
15 kA 75 % conforming to GB 14048.2 - 220 V DC
[Ui] rated insulation voltage 500 V DC conforming to EN/IEC 60947-2
[Uimp] rated impulse withstand voltage 6 kV conforming to EN/IEC 60947-2
Contact position indicator Yes
Control type Toggle
Local signalling ON/OFF indication
Mounting mode Clip-on
Mounting support DIN rail
9 mm pitches 4
Height 81 mm
Width 36 mm
Depth 73 mm
Net weight 0.128 kg
Colour Grey
Mechanical durability 20000 cycles
Electrical durability 3000 cycles 250 V DC L/R = 2 ms
6000 cycles 250 V DC
Provision for padlocking Padlockable
Connections - terminals Tunnel type terminal (top or bottom)1…25 mm² (AWG 18...AWG 4) - rigid stranded
Tunnel type terminal (top or bottom)1…16 mm² (AWG 18...AWG 6) - flexible
Tunnel type terminal (top or bottom)1…16 mm² (AWG 18...AWG 6) - flexible with ferrule
Tunnel type terminal (top or bottom) - 2 cable(s) 1…10 mm² (AWG 18...AWG 8) - rigid stranded
Tunnel type terminal (top or bottom) - 2 cable(s) 1…10 mm² (AWG 18...AWG 8) - flexible
Tunnel type terminal (top or bottom) - 2 cable(s) 1…10 mm² (AWG 18...AWG 8) - flexible with ferrule
Tunnel type terminal (top or bottom) - 3 cable(s) 1 mm² (AWG 18) - flexible stranded
Wire stripping length 14 mm for top or bottom connection
Tightening torque 2.5 N.m top or bottom
Earth-leakage protection Without
Environment
Heat dissipation 5.4 W at 440 V - 6 A
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
Pollution degree 3 conforming to EN/IEC 60947-2
Tropicalisation 2 conforming to IEC 60068-2
2 conforming to GB 14048.2
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 3.6 cm
Package 1 Length 7.5 cm
Package 1 Weight 223.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 9.0 cm
Package 2 Width 8.0 cm
Package 2 Length 23.0 cm
Package 2 Weight 1.387 kg
Unit Type of Package 3 S03
Number of Units in Package 3 72
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 17.131 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 개월