Schneider-Electric alphaelectric
 
METSEDM6200HCL10RS picture- alphaelectric
METSEDM6200HCL10RS
EASYLOGIC DM6200H VAF PF DPM RS48 CL1.0
Schneider Electric
Characteristics
Main
Range EasyLogic
Product name EasyLogic DM6X00H RS
Device short name DM6200H
Product or component type VAF PF meter
Complementary
Device application Remote monitoring
Type of measurement Current
Voltage
Frequency
RPM
Metering type Unbalance current
Rotation speed
Average current Iavg
Average voltage Vavg
Unbalance voltage
Phase currents
Frequency
Calculated neutral current
Voltage U21, U32, U13, V1, V2, V3
Counter functions ON hour counting
Power interruption
[Us] rated supply voltage 48...277 V AC 45...65 Hz
48...277 V DC
Network frequency 60 Hz
50 Hz
[In] rated current 1 A
5 A
Type of network 3P + N
3P
1P + N
2P + N
2P
Maximum power consumption in VA 4 VA at 240 V between phase and neutral
Maximum power consumption in W 2 W at 240 V
Display type 8 segments LED
Display colour Red
Messages display capacity 3 fields of 4 characters
Display digits 12 digit(s) - 14.2 mm in height
Communication of data Instantaneous and demand values
Revolution speed
All counters
Reading of measurements
Tamperproof of settings Protected by access code
Sampling rate 32 samples/cycle
Measurement current 5…6000 mA
Signal Current 0.005...10 A (impedance 0.3 MOhm)6 x
Measurement voltage 46…277 V AC 50...60 Hz between phase and neutral
80…480 V AC 50...60 Hz between phases
277…999000 V AC 50...60 Hz with external VT
Frequency measurement range 45…65 Hz
Number of inputs 2
Measurement accuracy Frequency +/- 0.05 %
Power factor +/- 0.01
Current +/- 1 %
Voltage +/- 1 %
Accuracy class Class 1
Demand intervals 1 s
Local signalling Green LED: activity
Red LED: output signal 1...9999000 pulse/ k_h (kWh, kVAh, kVARh)
Communication port protocol Modbus at 4800 bps, 9600 bps, 19200 bps, 38.4 Kbps even/odd or none - 2-wire, insulation 2500 V
Communication port support Screw terminal block: RS485
Material Polycarbonate
Flame retardance V-0 conforming to UL 94
Mounting mode Flush-mounted
Mounting support Framework
Installation category III
Type of installation Indoor installation
Measurement category Category III 480 V
Electrical insulation class Class II
Connections - terminals Current circuit: screw clamp terminals (bottom) 2.08…3.31 mm² cable(s)
Voltage circuit: screw clamp terminals (top) 0.82…3.31 mm² cable(s)
Control circuit: screw clamp terminals (top) 0.82…3.31 mm² cable(s)
Communication: screw clamp terminals (bottom) 0.33…3.31 mm² cable(s)
Tightening torque Current circuit: 0.9…1 N.m Philips No 2 screwdriver
Voltage circuit: 0.9…1 N.m Philips No 2 screwdriver
Control circuit: 0.9…1 N.m Philips No 2 screwdriver
Communication: 0.5…0.6 N.m Philips no 1 screwdriver
Wire stripping length Current circuit: 3.68 mm
Voltage circuit: 7 mm
Control circuit: 7 mm
Communication: 7 mm
Standards IEC 61010-1:ed. 3
UL 61010-1:ed. 3
Product certifications CE conforming to IEC 61010-1
CULus conforming to UL 61010-1
CULus conforming to CSA C22.2 No 61010-1
C-Tick
Width 96 mm
Depth Outside : 13 mm
Panel : 49 mm
Height 96 mm
Net weight 300 g
Environment
Electromagnetic compatibility Electrostatic discharge conforming to IEC 61000-4-2
Radiated radio-frequency electromagnetic field immunity test conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test conforming to IEC 61000-4-4
Surge immunity test conforming to IEC 61000-4-5
Conducted RF disturbances conforming to IEC 61000-4-6
Magnetic field at power frequency conforming to IEC 61000-4-8
Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
Emission tests conforming to FCC part 15 class A
Emission tests conforming to FCC part 15 Subpart C
Emission tests conforming to FCC part 15 Subpart E
Overvoltage category III
IP degree of protection IP51 front: conforming to IEC 60529
IP30 body: conforming to IEC 60529
Relative humidity 5…95 % at 50 °C
Pollution degree 2
Ambient air temperature for operation -10…60 °C
Ambient air temperature for storage -20…70 °C
Operating altitude <= 2000 m
Service life 7 year(s)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.905 cm
Package 1 Width 11.903 cm
Package 1 Length 12.229 cm
Package 1 Weight 360 g
Unit Type of Package 2 S03
Number of Units in Package 2 18
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 6480 g
Unit Type of Package 3 P12
Number of Units in Package 3 288
Package 3 Height 75 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 133.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information