Schneider-Electric alphaelectric
 
METSEPM3250 picture- alphaelectric
METSEPM3250
PM3250 power meter - RS485
Schneider Electric
Characteristics
Main
Range PowerLogic
Product name PowerLogic PM3000
Device short name PM3250
Product or component type Power meter
Complementary
Power quality analysis Up to the 15th harmonic
Device application Multi-tariff
Power monitoring
Sub billing
Type of measurement Active and reactive power
Apparent power
Current
Voltage
Energy
Power factor
Frequency
Total current harmonic distortion THD (I)
Total voltage harmonic distortion THD (U)
Supply voltage 100...277 V AC 45...65 Hz
173...480 V AC 45...65 Hz
100...300 V DC
Network frequency 60 Hz
50 Hz
[In] rated current 5 A
1 A
Type of network 1P + N
3P
3P + N
Power consumption in VA 5 VA
Display type Backlit LCD
Display resolution 128 x 96 pixels
Sampling rate 32 samples/cycle
Measurement current 0.02…1.2 A
0.05…6 A
Analogue input type Current 0...5 A
Current 0...1 A
Measurement voltage 50…330 V AC 45...65 Hz direct
50…330 V AC 45...65 Hz phase to neutral
80…570 V AC 45...65 Hz direct
80…570 V AC 45...65 Hz phase to phase
570…999000 V AC 45...65 Hz with external VT
Frequency measurement range 45…65 Hz
Number of inputs 0
Measurement accuracy Current 0.3 % 0.5...6 A
Current 0.5 % 0.1...1.2 A
Voltage 0.3 % 50...330 V
Voltage 0.3 % 80...570 V
Accuracy class Class 0.5S active energy conforming to IEC 62053-22
Class 1 active energy conforming to IEC 62053-21
Class 2 reactive energy conforming to IEC 62053-23
Class C active energy conforming to EN 50470-3
Number of outputs 0
Information displayed Tariff (4)
Communication port protocol Modbus at 9.6...38.4 kbauds
Communication port support RS485
Data recording Time stamping
Min/max of instantaneous values
5 alarms
Mounting mode Clip-on
Mounting support DIN rail
Standards BS EN 61557-12
IEC 61557-12
EN 61557-12
BS EN 61326-1
IEC 61326-1
EN 61326-1
BS EN 62052-11
IEC 62052-11
EN 62052-11
BS EN 62053-21
IEC 62053-21
EN 62053-21
BS EN 62053-22
IEC 62053-22
EN 62052-22
BS EN 62053-23
IEC 62053-23
EN 62052-23
BS EN 61010-1
EN 61010-1
IEC 61010-1
UL 61010-1
BS EN 61010-2-30
IEC 61010-2-30
EN 61010-2-30
UL 61010-2-30
ANSI C12.20
Product certifications CE conforming to IEC 61010-1 (safety)
CE conforming to EN 61557-12 (power monitor)
CE conforming to EN/IEC 61326-1 (EMC)
UKCA conforming to BS EN 61010-1 (safety)
UKCA conforming to BS EN 61557-12 (power monitor)
UKCA conforming to BS EN 61326-1 (EMC)
CULus conforming to EN 61010-1 (safety)
CULus conforming to UL 61010-1 (safety)
EAC (sub-meter)
RCM
Width 90 mm
Depth 70 mm
Height 95 mm
Net weight 0.26 kg
Environment
Electromagnetic compatibility Electrostatic discharge level 4 conforming to IEC 61000-4-2
Susceptibility to electromagnetic fields level 3 conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
Surge immunity test level 4 conforming to IEC 61000-4-5
Conducted RF disturbances level 3 conforming to IEC 61000-4-6
Magnetic field at power frequency - test level: 0.5 mT conforming to IEC 61000-4-8
Conducted and radiated emissions class B conforming to EN 55022
Overvoltage category III
IP degree of protection IP40 front panel: conforming to IEC 60529
IP20 body: conforming to IEC 60529
Relative humidity 5…95 % at 50 °C
Pollution degree 2
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Operating altitude < 3000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.4 cm
Package 1 Width 13.72 cm
Package 1 Length 14.48 cm
Package 1 Weight 0.41 kg
Unit Type of Package 2 S03
Number of Units in Package 2 16
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 7.036 kg
Unit Type of Package 3 P12
Number of Units in Package 3 384
Package 3 Height 95 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 177.864 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months