Schneider-Electric alphaelectric
 
OSMC32N1C10 picture- alphaelectric
OSMC32N1C10
OSMC32N MCB, 1P, C Curve, 10A, 230V, Icn=6kA, M5
Schneider Electric
Characteristics
Main
Range of product Osmart
Product name C32N
Product or component type Miniature circuit-breaker
Poles description 1P
Number of protected poles 1
[In] rated current 10 A at 30 °C conforming to IEC 60898-1
10 A at 30 °C conforming to GB 10963.1
Curve code C
Complementary
Network type AC
Network frequency 50 Hz
[Ue] rated operational voltage 230 V AC 50 Hz
Trip unit technology Thermal-magnetic
Breaking capacity 6 kA Icn at 230 V AC 50 Hz conforming to IEC 60898-1
6 kA Icn at 230 V AC 50 Hz conforming to GB 10963.1
Limitation class 3 conforming to IEC 60898-1
3 conforming to GB 10963.1
[Ui] rated insulation voltage 400 V AC 50 Hz conforming to IEC 60898-1
400 V AC 50 Hz conforming to GB 10963.1
Mounting mode By clips
Mounting support DIN rail
Height 81 mm
Width 18 mm
Depth 70 mm
Net weight 110 g
Colour Body: light grey (RAL 7035)
Toggle: dark grey (Pantone 402C)
Clip: light grey (RAL 7035)
Mechanical durability 20000 cycles
Pollution degree 3
Tightening torque 2 N.m top or bottom
Environment
Standards IEC 60898-1
GB 10963.1
Product certifications CCS
CCC
Quality labels CE
Tropicalisation 2
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -30…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.776 cm
Package 1 Width 7.134 cm
Package 1 Length 8.477 cm
Package 1 Weight 0.091 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 8 cm
Package 2 Width 9.1 cm
Package 2 Length 22.3 cm
Package 2 Weight 1.1 kg
Unit Type of Package 3 CAR
Number of Units in Package 3 96
Package 3 Height 19.7 cm
Package 3 Width 29.8 cm
Package 3 Length 40.1 cm
Package 3 Weight 9.75 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 개월