Schneider-Electric alphaelectric
 
P5B3- alphaelectric
P5B3-KR
APC Essential SurgeArrest 5 Outlets, 3 Meter cord, 230V Korea
APC Brand
Characteristics
Overview
Lead time Usually in Stock
Main
Input Connection Type Schuko CEE 7/7P
Cable length 3.00 m
Number of cables 1
Provided equipment User manual
Warranty card
Physical
Colour Black
Height 4.5 cm
Width 38.9 cm
Depth 7 cm
Net weight 0.69 kg
Mounting preference No preference
Mounting mode Not rack-mountable
Input
Network frequency 47...63 Hz
Maximum input current 10 A
Switching current capacity 10 A
Output
Number of power socket outlets 5
Outlet standard deviation Schuko CEE 7
Conformance
Product certifications KCC
Environmental
Ambient air temperature for operation 0…40 °C
Relative humidity 0…95 %
Ambient air temperature for storage -15…45 °C
Storage Relative Humidity 0…95 %
Surge Protection and Filtering
Common mode rejection 30 dB
Peak current 26 kAcommon mode
26 kAnormal mode
Surge energy rate 903 J
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.7 cm
Package 1 Width 13 cm
Package 1 Length 42.5 cm
Package 1 Weight 0.75 kg
SCC14 10731304291661
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 2년