Schneider-Electric alphaelectric
 
SBP1500RMI picture- alphaelectric
SBP1500RMI
APC SERVICE BYPASS PDU, 230V 10AMP W/ (6) IEC C13
APC Brand
Characteristics
Overview
Lead time Usually in Stock
Main
Main Input Voltage 230 V
Product or component type Bypass kit
Main Output Voltage 230 V
Input Connection Type IEC 60320 C14
Number of rack unit 2U
Cable length 1.98 m
Number of cables 1
Provided equipment User manual
Rack mounting brackets
Physical
Colour Black
Height 8.9 cm
Width 43.2 cm
Depth 7.6 cm
Net weight 2 kg
Mounting location Front
Mounting preference No preference
Mounting mode Rack-mounted
Input
Network frequency 50/60 Hz
Permissible voltage 220…240 V
Max line current 10 A
Input current limits 10 A
Load capacity 1500 VA
Power factor 0…1
Output
Max current draw 10 A
Number of power socket outlets 6 IEC 60320 C13
1 IEC Jumpers
Number of power socket outlets 6
Protection type Circuit breaker
Power cable length 1.22 m
Efficiency 99 %
Conformance
Product certifications VDE
Standards EN/IEC 62040-1:2019/A11:2021
EN/IEC 62040-2:2006/AC:2006
EN/IEC 62040-2:2018
Environmental
Ambient air temperature for operation 0…40 °C
Relative humidity 0…95 %
Operating altitude 0...15000 ft
Ambient air temperature for storage -15…45 °C
Storage Relative Humidity 0…95 %
Storage altitude 0.00…15240.00 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.1 cm
Package 1 Width 46.3 cm
Package 1 Length 29.5 cm
Package 1 Weight 3.5 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 56
Package 2 Height 113 cm
Package 2 Width 100 cm
Package 2 Length 120 cm
Package 2 Weight 195.608 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 2년