Schneider-Electric alphaelectric
 
SBP5000RMI2U picture- alphaelectric
SBP5000RMI2U
APC Service Bypass Panel- 230V; 32A; BBM; IEC320 C20/HW input; IEC-320 Output- (2) C19 (8) C13
APC Brand
Characteristics
Overview
Lead time Usually in Stock
Main
Main Input Voltage 230 V
Product or component type Bypass kit
Main Output Voltage 230 V
Input Connection Type IEC 60320 C20
Number of rack unit 2U
Number of cables 1
Provided equipment Hardwire panel
Installation guide
Rack mounting brackets
User manual
Wall mounting brackets
Physical
Colour Black
Height 8.9 cm
Width 43.2 cm
Depth 66 cm
Net weight 11.36 kg
Mounting location Front
Mounting preference Lower
Mounting mode Rack-mounted
Input
Network frequency 50/60 Hz
Number of input connectors 1 hard wire 3-wire (1P + N + E)
Max line current 32 A
Input current limits 32 A
Load capacity 7680 VA
Power factor 0…1
Output
Max current draw 32 A
Number of power socket outlets 8 IEC 60320 C13
2 IEC 60320 C19
Protection type Circuit breaker
Efficiency 99 %
Conformance
Product certifications CSA
GOST
Standards EN/IEC 62040-1:2019/A11:2021
EN/IEC 62040-2:2006/AC:2006
EN/IEC 62040-2:2018
Environmental
Ambient air temperature for operation -20…50 °C
Relative humidity 0…95 %
Operating altitude 0...15000 ft
Ambient air temperature for storage -25…65 °C
Storage Relative Humidity 0…95 %
Storage altitude 0.00…15240.00 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20.3 cm
Package 1 Width 61 cm
Package 1 Length 99.1 cm
Package 1 Weight 23.18 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 12
Package 2 Height 130.8 cm
Package 2 Width 100 cm
Package 2 Length 120 cm
Package 2 Weight 277.596 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 2 년간(Parts only)