|
|
|
SMC1500I-2UC
APC Smart-UPS C, Line Interactive, 1500VA, Rackmount 2U, 230V, 4x IEC C13 outlets, SmartConnect port, USB and Serial communication, AVR, Graphic LCD
|
|
|
Overview
Presentation
|
Intelligent and efficient network power protection from entry level to scalable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.
|
Lead time
|
Usually Ships within 2 Weeks
|
Main
Main Input Voltage
|
230 V
|
Other Input Voltage
|
220 V
240 V
|
Main Output Voltage
|
230 V
|
Other Output Voltage
|
220 V
240 V
|
Rated power in W
|
900 W
|
Rated power in VA
|
1500 VA
|
Product or component type
|
Uninterruptible power supply (UPS)
|
Input Connection Type
|
IEC 320 C14
|
Output connection type
|
4 IEC 320 C13
2 IEC Jumpers
|
Number of rack unit
|
2U
|
Number of cables
|
1
|
Battery type
|
Lead-acid battery
|
Provided equipment
|
Documentation CD
Installation guide
Rack mounting brackets
USB cable
|
Complementary
Software package
|
SmartConnect software for remote power monitoring feature availability varies by terms of use
|
Batteries & Runtime
Extended runtime
|
0
|
Number of battery filled slots
|
0
|
Number of battery free slots
|
0
|
Battery recharge time
|
3 h
|
Number of battery replacement quantity
|
1
|
Battery life
|
4…6 year(s)
|
Battery charger power
|
112 W rated
|
General
Number of power module filled slots
|
0
|
Number of power module free slots
|
0
|
Product web sub-family
|
Cloud-enabled monitoring
|
Redundant
|
No
|
Physical
Colour
|
Black
|
Height
|
8.6 cm
|
Width
|
43.2 cm
|
Depth
|
47.7 cm
|
Net weight
|
28.64 kg
|
Mounting location
|
Front
|
Mounting preference
|
Lower
|
Mounting mode
|
Rack-mounted
|
Two post mountable
|
1
|
USB compatible
|
Yes
|
Input
Input voltage limits
|
170...300 V adjustable
180...287 V
|
Network frequency
|
50/60 Hz +/- 3 Hz auto-sensing
|
Output
Harmonic distortion
|
Less than 5 %
|
Maximum configurable power in VA
|
1500 VA
|
Maximum configurable power in W
|
900 W
|
Transfer time
|
6 ms typical : 10 ms maximum
|
UPS type
|
Line interactive
|
Wave type
|
Sine wave
|
Output frequency
|
50/60 Hz +/- 3 Hz sync to mains
|
Conformance
Product certifications
|
C-Tick
CE
GOST
VDE
|
Standards
|
EN/IEC 62040-1:2019/A11:2021
EN/IEC 62040-2:2006/AC:2006
EN/IEC 62040-2:2018
|
Environmental
Acoustic level
|
46 dBA
|
Heat dissipation
|
90 Btu/h
|
Operating altitude
|
0...10000 ft
|
Ambient air temperature for operation
|
0…40 °C
|
Ambient air temperature for storage
|
-15…45 °C
|
Storage altitude
|
0.00…15240.00 m
|
Relative humidity
|
0…95 %
|
Storage Relative Humidity
|
0…95 %
|
Communications & Management
Control panel
|
Multifunction LCD status and control console
|
Free slots
|
0
|
Communication port support
|
SmartConnect Ethernet port: for cloud monitoring feature availability varies by terms of use
|
Alarm
|
Alarm when on battery : distinctive low battery alarm : configurable delays
|
Surge Protection and Filtering
Surge energy rate
|
459 J
|
Noise suppression
|
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
25.1 cm
|
Package 1 Width
|
60.3 cm
|
Package 1 Length
|
59.4 cm
|
Package 1 Weight
|
31.91 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
Optimized Energy Efficiency
|
Energy efficient product
|
Take-back
|
Take-back program available
|
Contractual warranty
|
|