|
|
|
SMV1000I
APC Easy UPS 1 Ph Line Interactive, 1000VA, Tower, 230V, 6 IEC C13 outlets, AVR, LCD
|
|
|
Overview
Lead time
|
Usually in Stock
|
Main
Main Input Voltage
|
230 V
|
Input voltage
|
220 V
240 V
|
Main Output Voltage
|
230 V
|
Rated power in W
|
700 W
|
Rated power in VA
|
1000 VA
|
Product or component type
|
Uninterruptible power supply (UPS)
|
Input Connection Type
|
IEC 60320 C14
|
Output connection type
|
6 IEC 60320 C13
|
Number of cables
|
1
|
Battery type
|
Lead-acid battery
|
Provided equipment
|
Documentation CD
User manual
USB cable
|
Batteries & Runtime
Number of battery filled slots
|
0
|
Number of battery free slots
|
0
|
Battery recharge time
|
4 h
|
Battery voltage
|
24 V
|
Battery charger power
|
37 W rated
|
Battery life
|
3…5 year(s)
|
Extended runtime
|
0
|
General
Number of power module free slots
|
0
|
Number of power module filled slots
|
0
|
Redundant
|
No
|
UPS size
|
WS
|
Physical
Colour
|
Black
|
Height
|
22 cm
|
Width
|
16 cm
|
Depth
|
41 cm
|
Net weight
|
13.6 kg
|
Mounting preference
|
No preference
|
Mounting mode
|
Not rack-mountable
|
Two post mountable
|
0
|
USB compatible
|
No
|
Input
Network frequency
|
45...65 Hz auto-sensing
|
Input voltage limits
|
165...290 V
|
Output
Maximum configurable power in W
|
700 W
|
Output frequency
|
50/60 Hz +/- 1 Hz unsynchronised
|
Crest factor
|
3 : 1
|
UPS type
|
Line interactive
|
Wave type
|
Sine wave
|
Graph display
|
1
|
Maximum configurable power in VA
|
1000 VA
|
Transfer time
|
2-6 ms typical : 12 ms maximum
|
Conformance
Product certifications
|
CE
UKCA
|
Standards
|
EN/IEC 62040-1:2019/A11:2021
EN/IEC 62040-2:2006/AC:2006
EN/IEC 62040-2:2018
|
Environmental
Ambient air temperature for operation
|
0…40 °C
|
Relative humidity
|
0…95 % non-condensing
|
Operating altitude
|
0...3000 m
|
Ambient air temperature for storage
|
-10…40 °C
|
Storage Relative Humidity
|
0…95 % non-condensing
|
Storage altitude
|
0…15000 m
|
Acoustic level
|
45 dBA
|
IP degree of protection
|
IP20
|
Communications & Management
Alarm
|
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
|
Surge Protection and Filtering
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
33.9 cm
|
Package 1 Width
|
27.2 cm
|
Package 1 Length
|
50.8 cm
|
Package 1 Weight
|
16.6 kg
|
Offer Sustainability
Contractual warranty
|
|