Schneider-Electric alphaelectric
 
SMV3000AI picture- alphaelectric
SMV3000AI
APC Easy UPS 1 Ph Line Interactive, 3kVA, Tower, 230V, 6 IEC C13 outlets, AVR, LCD
APC Brand
Characteristics
Overview
Lead time Usually in Stock
Main
Main Input Voltage 230 V
Input voltage 220 V
240 V
Main Output Voltage 230 V
Rated power in W 2100 W
Rated power in VA 3000 VA
Product or component type Uninterruptible power supply (UPS)
Input Connection Type IEC 60320 C20
Output connection type 6 IEC 60320 C13
Number of cables 1
Battery type Lead-acid battery
Provided equipment Documentation CD
User manual
USB cable
Batteries & Runtime
Number of battery filled slots 0
Number of battery free slots 0
Battery recharge time 4 h
Battery voltage 48 V
Battery charger power 99 W rated
Battery life 3…5 year(s)
Extended runtime 0
General
Number of power module free slots 0
Number of power module filled slots 0
Redundant No
UPS size WS
Physical
Colour Black
Height 24 cm
Width 18 cm
Depth 45.5 cm
Net weight 25.2 kg
Mounting preference No preference
Mounting mode Not rack-mountable
Two post mountable 0
USB compatible No
Input
Network frequency 45...65 Hz +/- 1 Hz auto-sensing
Input voltage limits 165...295 V
Output
Maximum configurable power in W 2100 W
Output frequency 50/60 Hz +/- 1 Hz unsynchronised
Crest factor 3 : 1
UPS type Line interactive
Wave type Sine wave
Graph display 1
Maximum configurable power in VA 3000 VA
Transfer time 2-6 ms typical : 12 ms maximum
Conformance
Product certifications CE
UKCA
Standards EN/IEC 62040-1:2019/A11:2021
EN/IEC 62040-2:2006/AC:2006
EN/IEC 62040-2:2018
Environmental
Ambient air temperature for operation 0…40 °C
Relative humidity 0…95 % non-condensing
Operating altitude 0...3000 m
Ambient air temperature for storage -10…40 °C
Storage Relative Humidity 0…95 % non-condensing
Storage altitude 0…15000 m
Acoustic level 45 dBA
IP degree of protection IP20
Communications & Management
Alarm Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Surge Protection and Filtering
Surge energy rate 125 J
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 41.05 cm
Package 1 Width 31.9 cm
Package 1 Length 60.1 cm
Package 1 Weight 28.9 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 2년