Schneider-Electric alphaelectric
 
SRTRK3 picture- alphaelectric
SRTRK3
APC Smart-UPS SRT 2 Post Mounting Rail Kit for Smart-UPS SRT
APC Brand
Characteristics
Overview
Presentation Accessory solutions to tailor the Smart-UPS to meet your specific needs.
Lead time Usually in Stock
Main
Product or component type Rail
Provided equipment Installation guide
Mounting hardware
Rack mounting brackets
Physical
Height 9.2 cm
Width 26 cm
Depth 19 cm
Net weight 3.85 kg
Mounting mode Not rack-mountable
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.8 cm
Package 1 Width 21.6 cm
Package 1 Length 28.5 cm
Package 1 Weight 4.2 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Lead free Yes
Take-back Take-back program available
Contractual warranty
Warranty 2년