Schneider-Electric alphaelectric
 
SRV10KRILRK picture- alphaelectric
SRV10KRILRK
APC Easy UPS On-Line, 10kVA/10kW, Rackmount 5U, 230V, Hard wire 3-wire(1P+N+E) outlet, Intelligent Card Slot, LCD, Extended Runtime, W/ Rail Kit
APC Brand
Characteristics
Overview
Presentation High quality, Double-conversion On-line UPS designed for essential power protection needs even in the most unstable power conditions.
Lead time Usually in Stock
Main
Main Input Voltage 230 V
Product or component type Uninterruptible power supply (UPS)
Other Input Voltage 220 V
240 V
Main Output Voltage 230 V
Other Output Voltage 220 V
240 V
Rated power in W 10000 W
Rated power in VA 10000 VA
Output connector type Hard wire 3-wire (1P + N + E) 1
Number of rack unit 5U
Provided equipment 1 USB cable
1 RS-232 configuration cable
2 rack mounting brackets
2 rack mounting support rails
1 external battery pack
1 battery cable
User manual
Batteries & Runtime
Battery type Lead-acid battery
Battery voltage 240 V
Number of battery filled slots 0
Number of battery free slots 0
Battery recharge time 5 h
Battery life 3…5 year(s)
Battery charger power 1170 W rated
General
Number of power module filled slots 0
Number of power module free slots 0
Redundant No
Physical
Colour Black (RAL 7010)
Height 22 cm
Width 43.8 cm
Depth 61.5 cm
Net weight 78 kg
Mounting location Front
Mounting preference Lower
Mounting mode Rack-mounted
USB compatible Yes
Mounting position Horizontal
Input
Input voltage limits 110...300 V 60 % load
176...300 V full load
Number of input connectors 1 hard wire 3-wire (1P + N + E)
Network frequency 40...70 Hz auto sensing
Output
Maximum configurable power in VA 10000 VA
Maximum configurable power in W 10000 W
Output frequency 50/60 Hz +/- 3 Hz sync to mains
Harmonic distortion 1 %
UPS type Double conversion online
Wave type Sine wave
Efficiency 94 % (full load)
Additional information Configurable for 220 : 230 or 240 nominal output voltage
Bypass type Internal bypass (automatic and manual)
Crest factor 3 : 1
Conformance
Product certifications CE
UKCA
EAC
TISI
Standards EN/IEC 62040-1:2019/A11:2021
EN/IEC 62040-2:2006/AC:2006
EN/IEC 62040-2:2018
Environmental
Ambient air temperature for operation 0…40 °C
Relative humidity 0…95 % non-condensing
Operating altitude 0...3000 m
Ambient air temperature for storage -15…60 °C
Storage Relative Humidity 0…95 % non-condensing
Storage altitude 0…15000 m
Acoustic level 58 dBA
Heat dissipation 2128 Btu/h
IP degree of protection IP20
Communications & Management
Alarm Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Emergency power off Yes
Free slots 1
Control panel Multifunction LCD status and control console
Surge Protection and Filtering
Surge energy rate 600 J
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 4
Package 1 Height 49 cm
Package 1 Width 60 cm
Package 1 Length 87 cm
Package 1 Weight 88 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 2년