Schneider-Electric alphaelectric
 
SRV240BP- alphaelectric
SRV240BP-9A
APC Easy UPS On-Line SRV Battery Pack for 6/10kVA Extended runtime model, 240V
APC Brand
Characteristics
Overview
Lead time Usually in Stock
Main
Product or component type Uninterruptible power supply (UPS)
Battery type Lead-acid battery
Provided equipment User manual
Battery cable
Batteries & Runtime
Number of battery blocks per string 20
Device mounting Floor mounted
Number of battery filled slots 0
Number of battery free slots 0
Battery voltage 240 V
Physical
Colour Black
Height 36.8 cm
Width 19 cm
Depth 48.5 cm
Net weight 60 kg
Mounting mode Not rack-mountable
USB compatible No
Conformance
Product certifications CE
UKCA
EAC
EN/IEC 62040-1
Environmental
Ambient air temperature for operation 0…40 °C
Relative humidity 0…95 % non-condensing
Operating altitude 0...3000 m
Ambient air temperature for storage -15…40 °C
Storage Relative Humidity 0…95 % non-condensing
Storage altitude 0…15000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 46 cm
Package 1 Width 57 cm
Package 1 Length 29 cm
Package 1 Weight 63 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back Take-back program available
Contractual warranty
Warranty 2년