Schneider-Electric alphaelectric
 
SRV240RLBP- alphaelectric
SRV240RLBP-9A
APC Easy UPS On-Line SRV Battery Pack (6/10kVA) for Extended Runtime Model 240V, 2160VAh, rackmount with kit, 3U
APC Brand
Characteristics
Overview
Lead time Usually in Stock
Main
Product or component type Uninterruptible power supply (UPS)
Number of rack unit 3U
Battery type Lead-acid battery
Provided equipment User manual
Battery cable
Rack mounting brackets
Batteries & Runtime
Number of battery blocks per string 20
Device mounting Rack mount
Number of battery filled slots 0
Number of battery free slots 0
Battery voltage 240 V
Physical
Colour Black
Height 13.3 cm
Width 43.8 cm
Depth 60.6 cm
Net weight 63 kg
Mounting mode Rack-mounted with kit
USB compatible No
Conformance
Product certifications CE
UKCA
EAC
EN/IEC 62040-1
Environmental
Ambient air temperature for operation 0…40 °C
Relative humidity 0…95 % non-condensing
Operating altitude 0...3000 m
Ambient air temperature for storage -15…40 °C
Storage Relative Humidity 0…95 % non-condensing
Storage altitude 0…15000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 25 cm
Package 1 Width 87 cm
Package 1 Length 58 cm
Package 1 Weight 70 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back Take-back program available
Contractual warranty
Warranty 2년