Schneider-Electric alphaelectric
 
SRV2KRI picture- alphaelectric
SRV2KRI
APC Easy UPS On-Line, 2000VA/1600W, Rackmount 2U, 230V, 4x IEC C13 outlets, Intelligent Card Slot, LCD, W/O rail kit
APC Brand
Characteristics
Overview
Presentation High quality, Double-conversion On-line UPS designed for essential power protection needs even in the most unstable power conditions.
Lead time Usually in Stock
Main
Main Input Voltage 230 V
Product or component type Uninterruptible power supply (UPS)
Other Input Voltage 220 V
240 V
Main Output Voltage 230 V
Other Output Voltage 220 V
240 V
Rated power in W 1600 W
Rated power in VA 2000 VA
Input Connection Type IEC 60320 C14
Output connection type 4 IEC 60320 C13
Number of rack unit 2U
Cable length 1.50 m
Number of cables 1
Provided equipment 1 IEC 60320 C13 to Schuko power cable
1 IEC 60320 C13 to C14 power cable
1 USB cable
1 RS-232 configuration cable
1 rack mounting brackets
1 user manual
Batteries & Runtime
Battery type Lead-acid battery
Battery voltage 48 V
Number of battery filled slots 0
Number of battery free slots 0
Battery recharge time 4 h
Battery life 3…5 year(s)
Battery charger power 70 W rated
General
Max runtime 4 min
Number of power module filled slots 0
Number of power module free slots 0
Redundant No
Physical
Colour Black (RAL 7010)
Height 8.6 cm
Width 43.7 cm
Depth 46.2 cm
Net weight 18.2 kg
Mounting location Front
Mounting preference Lower
Mounting mode Rack-mounted with kit
USB compatible Yes
Mounting position Horizontal
Input
Input voltage limits 110...285 V half load
160...280 V full load
Network frequency 40...70 Hz auto sensing
Output
Maximum configurable power in VA 2000 VA
Maximum configurable power in W 1600 W
Output frequency 50/60 Hz +/- 3 Hz sync to mains
Harmonic distortion 3 %
UPS type Double conversion online
Wave type Sine wave
Efficiency 88 % (full load)
Additional information Configurable for 220 : 230 or 240 nominal output voltage
Bypass type Internal bypass (automatic and manual)
Crest factor 3 : 1
Conformance
Product certifications CE
EAC
TISI
Standards EN/IEC 62040-1:2019/A11:2021
EN/IEC 62040-2:2006/AC:2006
EN/IEC 62040-2:2018
Environmental
Ambient air temperature for operation 0…40 °C
Relative humidity 0…95 % non-condensing
Operating altitude 0...3000 m
Ambient air temperature for storage -20…50 °C
Storage Relative Humidity 0…95 % non-condensing
Storage altitude 0…15000 m
Acoustic level 50 dBA
Heat dissipation 745 Btu/h
IP degree of protection IP20
Communications & Management
Alarm Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Free slots 1
Control panel Multifunction LCD status and control console
Surge Protection and Filtering
Surge energy rate 600 J
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 21.8 cm
Package 1 Width 70 cm
Package 1 Length 55 cm
Package 1 Weight 20.7 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Optimized Energy Efficiency Energy efficient product
Contractual warranty
Warranty 2년