Schneider-Electric alphaelectric
 
SRV36BP- alphaelectric
SRV36BP-9A
APC Easy UPS On-Line SRV Battery Pack (1kVA) for Extended Runtime Model 36V, 648VAh
APC Brand
Characteristics
Overview
Lead time Usually in Stock
Main
Product or component type Uninterruptible power supply (UPS)
Battery type Lead-acid battery
Provided equipment User manual
Battery cable
Batteries & Runtime
Number of battery blocks per string 3
Device mounting Floor mounted
Number of battery filled slots 0
Number of battery free slots 0
Battery voltage 36 V
Physical
Colour Black
Height 23.8 cm
Width 14.5 cm
Depth 40 cm
Net weight 19.6 kg
Mounting mode Not rack-mountable
USB compatible No
Conformance
Product certifications CE
UKCA
EAC
EN/IEC 62040-1
Environmental
Ambient air temperature for operation 0…40 °C
Relative humidity 0…95 % non-condensing
Operating altitude 0...3000 m
Ambient air temperature for storage -15…40 °C
Storage Relative Humidity 0…95 % non-condensing
Storage altitude 0…15000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 35.5 cm
Package 1 Width 52.5 cm
Package 1 Length 23.5 cm
Package 1 Weight 20.8 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back Take-back program available
Contractual warranty
Warranty 2년