Schneider-Electric alphaelectric
 
SRV36RLBP- alphaelectric
SRV36RLBP-9A
APC Easy UPS On-Line SRV 36V RM Battery Pack for 1 kVA Extended Runtime Model
APC Brand
Characteristics
Overview
Lead time Usually in Stock
Main
Product or component type Uninterruptible power supply (UPS)
Number of rack unit 2U
Battery type Lead-acid battery
Provided equipment User manual
Battery cable
Rack mounting brackets
Batteries & Runtime
Number of battery blocks per string 3
Device mounting Rack mount
Number of battery filled slots 0
Number of battery free slots 0
Battery voltage 36 V
Physical
Colour Black
Height 8.6 cm
Width 43.8 cm
Depth 41.2 cm
Net weight 21 kg
Mounting mode Rack-mounted with kit
USB compatible No
Conformance
Product certifications CE
UKCA
EAC
EN/IEC 62040-1
Environmental
Ambient air temperature for operation 0…40 °C
Relative humidity 0…95 % non-condensing
Operating altitude 0...3000 m
Ambient air temperature for storage -15…40 °C
Storage Relative Humidity 0…95 % non-condensing
Storage altitude 0…15000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 24 cm
Package 1 Width 60 cm
Package 1 Length 50 cm
Package 1 Weight 24.2 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 2년