Schneider-Electric alphaelectric
 
SRVRK2 picture- alphaelectric
SRVRK2
APC Easy UPS On-Line RAIL KIT, 900MM
APC Brand
Characteristics
Overview
Presentation High quality, Double-conversion On-line UPS designed for essential power protection needs even in the most unstable power conditions.
Lead time Usually in Stock
Main
Product or component type Rail
Provided equipment Mounting hardware
User manual
Physical
Colour Grey
Height 8.8 cm
Width 5.85 cm
Depth 90 cm
Net weight 2.95 kg
Mounting mode Rack-mounted
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13 cm
Package 1 Width 61.5 cm
Package 1 Length 12.7 cm
Package 1 Weight 3.59 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 1 year repair or replace