Schneider-Electric alphaelectric
 
SUA5000RMI5U picture- alphaelectric
SUA5000RMI5U
APC Smart-UPS 5000VA 230V Rackmount/Tower
APC Brand
Characteristics
Overview
Presentation Intelligent and efficient network power protection from entry level to scalable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.
Lead time Usually Ships within 4 Weeks
Main
Main Input Voltage 230 V
Main Output Voltage 230 V
Other Output Voltage 220 V
240 V
Rated power in W 4000 W
Rated power in VA 5000 VA
Product or component type Uninterruptible power supply (UPS)
Output connection type 8 IEC 320 C13
4 IEC Jumpers
2 IEC 320 C19
Number of rack unit 5U
Battery type VRLA
Provided equipment CD with software
Documentation CD
Installation guide
Rack mounting hardware
Rack mounting support rails
Smart UPS signalling RS-232 cable
User manual
Web/SNMP management card
Batteries & Runtime
Additional information Configurable for 220 : 230 or 240 nominal output voltage
Extended runtime 0
Number of battery filled slots 0
Number of battery free slots 0
Battery recharge time 3 h
Number of battery replacement quantity 2
Battery life 3…5 year(s)
Battery charger power 542 W rated
General
Number of power module filled slots 0
Number of power module free slots 0
Redundant No
Physical
Colour Black
Height 22.2 cm
Width 48.3 cm
Depth 66 cm
Net weight 97.73 kg
Mounting location Front
Mounting preference No preference
Mounting mode Rack-mounted
Two post mountable 0
USB compatible No
Input
Input voltage limits 151...302 V adjustable
160...286 V
Number of input connectors 1 hard wire 3-wire
Network frequency 50/60 Hz +/- 3 Hz auto-sensing
Output
Crest factor 3 : 1
Harmonic distortion Less than 5 % at full load
Maximum configurable power in VA 5000 VA
Maximum configurable power in W 4000 W
Transfer time 2 ms typical : 4 ms maximum
UPS type Line interactive
Wave type Sine wave
Efficiency 96 % (full load)
Output frequency 47...53 Hz for 50 Hz nominal sync to mains
Conformance
Product certifications C-Tick
CE
GOST
VDE
Marking GS Mark
Standards EN/IEC 62040-1:2019/A11:2021
EN/IEC 62040-2:2006/AC:2006
EN/IEC 62040-2:2018
Environmental
Acoustic level 53 dBA
Heat dissipation 430 Btu/h
Operating altitude 0...10000 ft
Ambient air temperature for operation 0…40 °C
Ambient air temperature for storage -15…45 °C
Storage altitude 0.00…15240.00 m
Relative humidity 0…95 %
Storage Relative Humidity 0…95 %
Communications & Management
Alarm Audible and visible alarms : configurable delays
Free slots 0
Preinstalled device Network management card
Control panel LED status display with on line : on battery : replace battery and overload indicators
Surge Protection and Filtering
Surge energy rate 480 J
Noise suppression Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 63.5 cm
Package 1 Width 61 cm
Package 1 Length 76.2 cm
Package 1 Weight 106.82 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 4
Package 2 Height 119 cm
Package 2 Width 100 cm
Package 2 Length 120 cm
Package 2 Weight 464 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Optimized Energy Efficiency Energy efficient product
Take-back Take-back program available
Contractual warranty
Warranty 2년