Schneider-Electric alphaelectric
 
SURT019 picture- alphaelectric
SURT019
APC Smart-UPS RT Extension Cable for XLBP2 External Battery Packs, 3.5m
APC Brand
Characteristics
Overview
Presentation Accessory solutions to tailor the Smart-UPS to meet your specific needs.
Lead time Usually in Stock
Main
Product or component type Cable
Number of cables 1
Battery type VRLA
Provided equipment User manual
Batteries & Runtime
Number of battery free slots 0
Number of battery filled slots 0
Battery power in VAh 0 VAh
Physical
Colour Black
Height 5.1 cm
Width 40 cm
Depth 35 cm
Net weight 4 kg
Mounting mode Not rack-mountable
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20.2 cm
Package 1 Width 40.6 cm
Package 1 Length 35.6 cm
Package 1 Weight 4.94 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 36
Package 2 Height 132 cm
Package 2 Width 100 cm
Package 2 Length 120 cm
Package 2 Weight 177.84 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back Take-back program available
Contractual warranty
Warranty 2 years