Schneider-Electric alphaelectric
 
SURT1000XLI picture- alphaelectric
SURT1000XLI
APC Smart-UPS RT 1000VA, 230V, 6x IEC 60320 & 2x IEC Jumpers outlets
APC Brand
Characteristics
Overview
Presentation High density, double-conversion on-line power protection with scalable runtime.
Lead time Usually in Stock
Main
Main Input Voltage 230 V
Product or component type Uninterruptible power supply (UPS)
Other Input Voltage 220 V
240 V
Main Output Voltage 230 V
Other Output Voltage 220 V
240 V
Rated power in W 700 W
Rated power in VA 1000 VA
Input Connection Type IEC 60320 C14
Output connection type 6 IEC 60320
2 IEC Jumpers
Number of rack unit 2U
Number of cables 1
Provided equipment CD with software
Smart UPS signalling RS-232 cable
User manual
Batteries & Runtime
Battery type Lead-acid battery
Number of battery filled slots 1
Number of battery free slots 0
Battery recharge time 3 h
Number of battery replacement quantity 1
Battery charger power 109 W rated
Battery life 3…5 year(s)
Extended runtime 1
General
UPS type Double conversion online
Number of power module 700
Number of power module free slots 0
Number of power module filled slots 0
Redundant No
Physical
Colour Black
Height 43.2 cm
Width 8.5 cm
Depth 48.3 cm
Net weight 23 kg
Mounting location Front
Mounting preference Lower
Mounting mode Not rack-mountable
Two post mountable 0
USB compatible No
Input
Network frequency 50/60 Hz +/- 5 Hz auto-sensing
Input voltage limits 160...280 V
Output
Maximum configurable power in VA 1000 VA
Maximum configurable power in W 700 W
Output frequency 50/60 Hz +/- 3 Hz user adjustable +/- 0.1 Hz sync to mains
Wave type Sine wave
Harmonic distortion Less than 3 %
Crest factor 3 : 1
Bypass type Built-in bypass
Additional information Configurable for 220 : 230 or 240 nominal output voltage
Conformance
Product certifications C-Tick
CE
GOST
VDE
Standards EN/IEC 62040-1:2019/A11:2021
EN/IEC 62040-2:2006/AC:2006
EN/IEC 62040-2:2018
Environmental
Ambient air temperature for operation 0…40 °C
Relative humidity 0…95 % non-condensing
Operating altitude 0...10000 ft
Ambient air temperature for storage -20…50 °C
Storage Relative Humidity 0…95 % non-condensing
Storage altitude 0.00…15240.00 m
Acoustic level 50 dBA
Heat dissipation 324 Btu/h
IP degree of protection IP20
Communications & Management
Free slots 1
Alarm Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Emergency power off Optional
Surge Protection and Filtering
Surge energy rate 420 J
Noise suppression Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 28.6 cm
Package 1 Width 63 cm
Package 1 Length 59.4 cm
Package 1 Weight 27.8 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 4
Package 2 Height 135 cm
Package 2 Width 100 cm
Package 2 Length 120 cm
Package 2 Weight 522.4 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Optimized Energy Efficiency Energy efficient product
Take-back Take-back program available
Contractual warranty
Warranty 2년, optional on-site warranties available, 보증 연장 옵션 이용 가능