Schneider-Electric alphaelectric
 
SURT192XLBP picture- alphaelectric
SURT192XLBP
APC Smart-UPS RT 192V Battery Pack
APC Brand
Characteristics
Overview
Lead time Usually in Stock
Main
Product or component type Battery
Number of rack unit 3U
Battery type Lead-acid battery
Provided equipment Installation guide
User manual
Batteries & Runtime
Number of battery blocks per string 16
Number of battery free slots 0
Number of battery filled slots 4
Device mounting Stand alone battery stack
Battery voltage 192 V
Additional information Replace all batteries in operation together (UPS internal and external batteries) all-at-once
Number of battery replacement quantity 2
Physical
Colour Black
Height 13 cm
Width 43.2 cm
Depth 66 cm
Net weight 90.91 kg
Mounting mode Rack-mounted with kit
USB compatible No
Environmental
Ambient air temperature for operation 0…40 °C
Operating altitude 0...10000 ft
Relative humidity 0…95 %
Ambient air temperature for storage -15…45 °C
Storage altitude 0.00…15240.00 m
Storage Relative Humidity 0…95 %
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 41.3 cm
Package 1 Width 60 cm
Package 1 Length 100 cm
Package 1 Weight 101.36 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back Take-back program available
Contractual warranty
Warranty 2년, optional on-site warranties available, 보증 연장 옵션 이용 가능