Schneider-Electric alphaelectric
 
SURT48XLBP picture- alphaelectric
SURT48XLBP
APC Smart-UPS RT Battery Pack 48V
APC Brand
Characteristics
Overview
Lead time Usually in Stock
Main
Product or component type Battery
Number of rack unit 2U
Number of cables 1
Battery type Lead-acid battery
Provided equipment Installation guide
User manual
Batteries & Runtime
Number of battery filled slots 2
Number of battery free slots 0
Number of battery replacement quantity 2
Additional information Replace all batteries in operation together (UPS internal and external batteries) all-at-once
Physical
Colour Black
Height 8.5 cm
Width 43.2 cm
Depth 48.3 cm
Net weight 29.56 kg
Mounting preference No preference
Mounting mode Not rack-mountable
Two post mountable 0
USB compatible No
Output
Harmonic distortion Less than 3 %
Output frequency 50/60 Hz +/- 3 Hz user adjustable +/- 0.1 Hz sync to mains
Crest factor 3 : 1
Wave type Sine wave
Bypass type Built-in static bypass
Environmental
Ambient air temperature for operation 0…40 °C
Relative humidity 0…95 %
Operating altitude 0...10000 ft
Ambient air temperature for storage -15…45 °C
Storage Relative Humidity 0…95 %
Storage altitude 0.00…15240.00 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 28.6 cm
Package 1 Width 63 cm
Package 1 Length 59.4 cm
Package 1 Weight 32.28 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 12
Package 2 Height 135 cm
Package 2 Width 100 cm
Package 2 Length 120 cm
Package 2 Weight 420 kg
Contractual warranty
Warranty 2년, optional on-site warranties available, 보증 연장 옵션 이용 가능