Schneider-Electric alphaelectric
 
XY2CH13190H29 picture- alphaelectric
XY2CH13190H29
Latching emergency stop rope pull switch, Telemecanique Emergency stop rope pull switches XY2C, e XY2CH, 2NC+1 NO, flush pushbutton
Characteristics
Main
Range of product Telemecanique Emergency stop rope pull switches XY2C
Product or component type Latching emergency stop rope pull switch
Device short name XY2CH
Housing colour Red RAL 3000
Overvoltage category Class I conforming to EN/IEC 61140
Class I conforming to NF C 20-030
Complementary
Local signalling Without pilot light
Number of cables 1
Trigger cable maximum length 30 m
Body material Zamak
Cover material Stainless steel
Reset By flush push-button
Contacts type and composition 2 NC + 1 NO
Contact operation Slow-break
Trigger cable anchor point RH or LH side
Connections - terminals Screw clamp terminal, 1 x 0.34...1 x 1 mm²
Screw clamp terminal, 1 x 0.34...2 x 0.75 mm²
Tightening torque 0.8…1.2 N.m
Cable entry number 3 tapped entry for ISO M20 cable gland
Safety level Can reach PL = e with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
Can reach category 4 with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
Can reach SIL 3 with the appropriate monitoring system and correctly wired conforming to EN/IEC 61508
Safety reliability data B10d = 4000000 conforming to IEC 60947-5-5 value given for a life time of 20 years limited by mechanical or contact wear
Marking CE
Mechanical durability 800000 cycles
Distance between cable supports 5 m
[Ie] rated operational current 0.1 A at 250 V, DC-13, R300 conforming to EN/IEC 60947-5-1 appendix A
1.5 A at 240 V, AC-15, B300 conforming to EN/IEC 60947-5-1 appendix A
[Ithe] conventional enclosed thermal current 6 A
[Ui] rated insulation voltage 400 V (pollution degree 3) conforming to EN/IEC 60947-1
300 V conforming to UL 508
[Uimp] rated impulse withstand voltage 4 kV conforming to EN/IEC 60947-1
Positive opening With conforming to EN/IEC 60947-5-1
Maximum resistance across terminals 25 MOhm conforming to EN/IEC 60255-7 category 3
25 MOhm conforming to NF C 93-050 method A
Short-circuit protection 6 A cartridge fuse type gG conforming to EN/IEC 60269
Terminals description ISO n°1 (21-22)NC
(13-14)NO
(31-32)NC
Net weight 0.865 kg
Compatibility code XY2CH
Environment
Standards EN/IEC 60947-5-5
Machinery directive 2006/42/EC
Work equipment directive 2009/104/EC
EN/ISO 13850
EN/IEC 60947-5-1
EN/IEC 60204-1
Product certifications UL category NISD emergency stop devices
CCC
Protective treatment TC
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 10 gn (f= 10…150 Hz) conforming to EN/IEC 60068-2-6
Shock resistance 50 gn 11 ms conforming to EN/IEC 60068-2-27
IP degree of protection IP65 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.200 cm
Package 1 Width 8.000 cm
Package 1 Length 19.500 cm
Package 1 Weight 1.010 kg
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 10.624 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months