Schneider-Electric alphaelectric
 
XY2CZ703 picture- alphaelectric
XY2CZ703
end spring - for XY2CH
Characteristics
Main
Range of product Telemecanique Emergency stop rope pull switches XY2C
Accessory / separate part designation End spring
Accessory / separate part type End spring
Accessory / separate part category Separate parts
Accessory / separate part destination Emergency stop rope pull switch
Complementary
Product compatibility XY2CJ
XY2CH
Net weight 0.035 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.000 cm
Package 1 Width 3.000 cm
Package 1 Length 3.000 cm
Package 1 Weight 41.000 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 개월