|
|
|
9422A1
Operating mechanism, flange mounted, variable depth, handle mechanism, 6 inch handle, NEMA 1, 3R, 4 sheet steel and 12 인클로저
|
|
|
기본항목
Product
|
Handle Mechanism
|
For Use With
|
Disconnect switches (30...200 A)
All circuit breaker mechanisms
|
전기적/기계적 특성
Product Type
|
Variable depth
|
Product destination
|
All circuit breaker mechanisms
Disconnect switches (30...200 A)
|
Enclosure Types
|
NEMA 1/3/3R/4/12 enclosures
|
Handle Length
|
152.4 mm
|
제품 무게
|
1.26 kg
|
포장 단위
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.572 cm
|
Package 1 Width
|
9.652 cm
|
Package 1 Length
|
23.876 cm
|
Package 1 Weight
|
1.247 kg
|
Unit Type of Package 2
|
PAL
|
Number of Units in Package 2
|
300
|
Package 2 Height
|
101.600 cm
|
Package 2 Width
|
101.600 cm
|
Package 2 Length
|
121.920 cm
|
Package 2 Weight
|
381.017 kg
|
상품의 지속 가능성
계약 보증
|
|