Long-time pick-up adjustment type Ir (thermal protection)
|
조정 가능 9 설정
|
[Ir] long-time protection pick-up adjustment range
|
40...100 A
|
Long-time protection delay adjustment type tr
|
고정
|
[tr] long-time protection delay adjustment range
|
11 s 에서 7.2 x Ir
16 s 에서 6 x Ir
400 s 에서 1.5 x Ir
|
열 메모리
|
트립핑 전후 20분
|
Short-time protection pick-up adjustment type Isd
|
조정 가능
|
[Isd] Short-time protection pick-up adjustment range
|
1.5...10 x Ir
|
Short-time protection delay adjustment type tsd
|
고정
|
Instantaneous protection pick-up adjustment type Ii
|
고정
|
[Ii] instantaneous protection pick-up adjustment range
|
1500 A
|
누전 보호
|
Integrated
|
누전 보호 클래스
|
클래스 A
|
Earth-leakage protection sensitity adjustment type IΔn
|
조정 가능
|
[IΔn] earth-leakage protection sensitivity adjustment range
|
0.03 A
0.1 A
0.3 A
0.5 A
1 A
3 A
5 A
|
Earth-leakage protection specific mode
|
Off using the IΔn rotary switch
|
Earth-leakage protection time delay adjustement type Δt
|
조정 가능
|
[Δt] Earth-leakage protection time delay adjustment range
|
0 ms
60 ms
150 ms
500 ms
1 s
|
구역 선택적 연동(인터락킹) ZSI
|
없는
|
로컬 시그널링
|
Ready to operate flashing LED 녹색)
Overload LED 105 % Ir 적색)
Overload LED 90 % Ir 주황색)
Residual current 색상 지시기 노란색)
|