|
|
|
PK15GTA
부하 센터 액세서리, QO/Homeline, 접지 바 키트, 15단자
|
|
|
기본항목
Product line
|
QO
|
Product type
|
Bar
|
전기적/기계적 특성
커넥터의 수
|
15
|
Wire size
|
AWG 14...AWG 4 구리
AWG 12...AWG 4 알루미늄
|
Provided equipment
|
2 screw
|
바 길이
|
143 mm
|
Maximum length of segment
|
80 mm
|
장치 마운팅
|
Direct mounting back of enclosure
|
높이
|
11.100 mm
11.100 mm
|
깊이
|
7.925 mm
7.925 mm
|
Tightening torque
|
30 lb.in
Mounting screw 30 lb.in
20 lb.in, AWG 14...AWG 10, 구리
20 lb.in, AWG 12...AWG 10, 알루미늄
25 lb.in, AWG 8
35 lb.in, AWG 6...AWG 4
25 lb.in, AWG 14...AWG 12, 구리
25 lb.in, AWG 12...AWG 10, 알루미늄
|
포장 단위
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.6 cm
|
Package 1 Width
|
13 cm
|
Package 1 Length
|
20.9 cm
|
Package 1 Weight
|
64 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
9.906 cm
|
Package 2 Width
|
16.002 cm
|
Package 2 Length
|
18.542 cm
|
Package 2 Weight
|
775.643 g
|
Unit Type of Package 3
|
PAL
|
Number of Units in Package 3
|
2160
|
Package 3 Height
|
71.12 cm
|
Package 3 Width
|
101.6 cm
|
Package 3 Length
|
121.92 cm
|
Package 3 Weight
|
186.426 kg