Schneider-Electric
 
AB1B5220 picture- web-product-data-sheet
AB1B5220
white clip-in character - 5 mm pitch - 25 strips of 10 - character 211 to 220
Telemecanique
Characteristics
Main
Range of product Terminal blocks
Accessory / separate part designation 10 clip-in markers strip
Accessory / separate part type Marker
Accessory / separate part category Marking accessories
Accessory / separate part destination 5 mm width terminal blocks
Background colour White
Marking 211...220
Colour of marking Black
Complementary
Net weight 0.6 g
Quantity per set Set of 25
Packing Units
Package 1 Weight 0.001 kg
Package 1 Height 0.200 dm
Package 1 width 1.050 dm
Package 1 Length 0.650 dm
Contractual warranty
Warranty 18 months