Schneider-Electric
 
KSA80ZM2 picture- web-product-data-sheet
KSA80ZM2
FIXING BRACKET
Telemecanique
Characteristics
Main
Range of product Canalis
Product name KS
Product or component type Bracket
Product compatibility KS
Complementary
Accessory / separate part category Fixing accessory
[Ie] rated operational current 1000.0 A
Environment
Standards IEC 60439-2
IEC 61439-6
Packing Units
Package 1 Weight 0.757 kg
Package 1 Height 0.300 dm
Package 1 width 1.900 dm
Package 1 Length 2.600 dm
Contractual warranty
Warranty 18 months