Schneider-Electric
LA9D09906 picture- web-product-data-sheet
LA9D09906
HOLD-IN CONTACT
Schneider Electric
TODAY
JUL 24, 2021
 
 
 
End of Commercialization
SEP 30, 2020
End of Standard Services
OCT 10, 2020
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 14 g
Package 1 Height 1.5 cm
Package 1 width 6 cm
Package 1 Length 6 cm
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins