Schneider-Electric
 
ALB45570 picture- Schneider-electric
ALB45570
Altira - blind cover plate - 2 modules - 45 mm - white
Schneider Electric
Characteristics
Main
Range Altira
Product or component type Blind cover plate
Device presentation Mechanism
Cover plate colour tint White RAL 9010)
Complementary
Product destination OptiLine 45 installation system
Number of modules 2 modules
Fixing mode Clip-in
Material ABS + PC
Surface treatment Untreated
Surface finish Satin
Height 45 mm
Width 45 mm
Depth 10,5 mm
Net weight 0,009 kg
Environment
Ambient air temperature for operation -5…50 °C
Ambient air temperature for storage -15…60 °C
Environmental characteristic UV resistant
Acetone
Hydrogen peroxide (H2O2)
Window-cleaning fluid
Petrol
Bleach
Ammonia
Alcohol
Liquid soap
Oil
Environmental health and issues Halogen free
Offer Sustainability
Ilgtspējīgs piedāvājuma statuss Green Premium izstrādājums
REACh regula
print REACh deklarācija
Nesatur REACh SVHC
ES RoHS direktīva Not applicable, out of EU RoHS legal scope
Nesatur toksiskus smagos metālus
Nesatur dzīvsudrabu
Informācija par RoHS izņēmumiem
print Jā
Ķīnas RoHS regula
print Ķīnas RoHS deklarācija
Vides informācijas publiskošana
print Produkta ietekme uz vidi
Cirkularitātes profils Nav jāveic īpašas darbības, lai nodotu otrreizējai pārstrādei
Contractual warranty
Garantija 18 months