Schneider-Electric
 
13956 picture- Schneider-electric
13956
EAN Code: 
3303430139560
Schneider Electric
Characteristics
Main
Range Kaedra
Product or component type Weatherproof enclosure
Enclosure type Mini enclosure for modular device
Accessories included with enclosure 1 marking kit
Complementary
Enclosure mounting Surface
Number of 18 mm modules per row 3
Total number of 18 mm modules 3
Number of horizontal rows 1
Electrical insulation class Class II
Double insulation
Provided equipment 1 marking kit
Type of front cover Transparent
[In] rated current 32 A
Type of rail DIN
Number of pre-cutouts PG ISO 1
Locking options description Optional keylock
Enclosure material Self-extinguishing polymer
Width 80 mm
Height 150 mm
Depth 98 mm
Colour Door: transparent green
Enclosure: light grey (RAL 7035)
Environment
Standards IEC 60529
IEC 60439-3
EN 50102
EN 50262
IEC 670
Fire resistance 750 °C conforming to IEC 60695-2-1
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK09 conforming to EN 50102
Environmental characteristics (UV) UV resistant: class 3 conforming to ISO 4582:2010
Ultraviolet degradation test conforming to ISO 4892-2:2013
Overvoltage category II
Ambient air temperature for operation -25…60 °C
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print Download RoHS China Declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
print End of Life Information
Contractual warranty
Warranty 18 months