Schneider-Electric
 
13964 picture- 2ba
13964
Kaedra - for modular device - 2 x 12 modules - 1 terminal block
EAN Code: 
3303430139645
Schneider Electric
Characteristics
Main
Range Kaedra
Product or component type Weatherproof enclosure
Enclosure type Enclosure for modular device
Accessories included with enclosure 1 terminal block 22 holes
2 wiring straps
2 marking kits
1 terminal block support
Mounting plate description Slotted
Complementary
Enclosure mounting Surface
Number of 18 mm modules per row 12
Total number of 18 mm modules 24
Number of horizontal rows 2
Electrical insulation class Class II
Double insulation
Provided equipment 2 marking kit
2 wiring strap
1 terminal block support
1 terminal block 22 holes
Type of front cover Transparent
Reversible
[In] rated current 63 A
Type of rail DIN
Number of pre-cutouts PG ISO 17
Number of terminal blocks 1 with 22 outgoers
Locking options description Optional keylock
Enclosure material Self-extinguishing polymer
Width 340 mm
Height 460 mm
Depth 160 mm
Internal depth 88 mm
Colour Door: transparent green
Enclosure: light grey (RAL 7035)
Targeted country France
Environment
Standards EN 50262
IEC 60529
IEC 670
EN 50102
IEC 60439-3
Fire resistance 750 °C conforming to IEC 60695-2-1
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK09 conforming to EN 50102
Environmental characteristics (UV) UV resistant: class 3 conforming to ISO 4582:2010
Ultraviolet degradation test conforming to ISO 4892-2:2013
Overvoltage category II
Ambient air temperature for operation -25…60 °C
Packing Units
Package 1 Weight 3.35 kg
Package 2 Weight 107.228 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months