Schneider-Electric
 
VDIM189112 picture- 2ba
VDIM189112
EAN Code: 
3606485123066
Schneider Electric
Characteristics
Main
Range Actassi
Product Vertical ring
Product destination Rack 800 mm wide
Additional features Openable
Complementary
Number of rack unit 1U
Maximum capacity 48
Material Metal sheet: DC01 1.2 mm
Plastic part: PA66 GF20
Plastic part: PC
Colour Dark grey (RAL 7016)
Light grey (RAL 7035)
Width 0.11 m
110 mm
Height 0.40 m
40 mm
Depth 100 mm
0.10 m
Environment
Temperature range -10…55 °C
-10…55 °C
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months