Schneider-Electric
 
XIOT11SE5MRCL picture- 2ba
XIOT11SE5MRCL
Dry contact LPWAN transmitter - 5 years subscription included
EAN Code: 
3389119644013
Telemecanique
Characteristics
Main
[Us] rated supply voltage 3.6 V nominal
Battery type Lithium integrated
Battery life 13.6 year(s) 2 frames/day
4.2 year(s) 10 frames/day
2.3 year(s) 20 frames/day
Number of inputs 2 dry contact
Electrical connection Cable 2 m
Product or component type Wireless transmitter
Web services Smartphone app
Web server
Type of license Registration on radio network included (5 years)
Communication network type Sigfox Europe
Transmission trigger On change on one of the inputs
1 status frame per day
Max transmission frequency 6 frames/h
50 frames/day
Transmission rate 100 bit/s
Fixing mode By screws
Height 100 mm
Length 45 mm
Width 50 mm
Net weight 0.216 kg
Radio frequency fields 868 MHz
Radio power 14 dBm
Operating distance <= 10000 m
Complementary
Product destination Pressure switch XMLA
Pressure switch XMLB
Pressure switch XMLC
Pressure switch XMLD
Limit switch XCM
Limit switch XCKM
Limit switch XCKL
Limit switch XCKS
Limit switch XCKJ
Limit switch XCKN
Limit switch XCKP
Limit switch XCKT
Limit switch XCKD
Environment
Directives 1999/5/EC - R&TTE directive
Product certifications CE
Sigfox ready
Standards EN 62368-1
EN 301-489-1
ETSI EN 300 220-2
Ambient air temperature for operation -25…70 °C
IP degree of protection IP66
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 284 g
Package 1 Height 5 cm
Package 1 width 21.8 cm
Package 1 Length 12.4 cm
Unit Type of Package 2 S03
Number of Units in Package 2 18
Package 2 Weight 5.545 kg
Package 2 Height 30 cm
Package 2 width 30 cm
Package 2 Length 40 cm
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins