Schneider-Electric Rexel
 
A9S60492 picture- rexel-netherland
A9S60492
switch Acti9 iSW - 4 poles - 125 A - 415V
EAN Code: 
3606480088902
Schneider Electric
Characteristics
Main
Range Acti 9
Product name Acti 9 iSW
Product or component type Switch disconnector
Device short name ISW
Device application Isolation
Control
Poles description 4P
Utilisation category AC-22A conforming to EN 60947-3
AC-22A conforming to IEC 60947-3
AC-22A
Suitability for isolation Yes conforming to EN 60947-3
Yes conforming to IEC 60947-3
Complementary
[Ie] rated operational current 20 A at 250 V AC 50/60 Hz
125 A at 415 V AC 50/60 Hz
[Ue] rated operational voltage 250 V AC 50/60 Hz
415 V AC 50/60 Hz
[Ui] rated insulation voltage 500 V AC 50/60 Hz conforming to IEC 60947-3
250 V AC 50/60 Hz conforming to IEC EN 60669-1
[Uimp] rated impulse withstand voltage 4 kV
6 kV conforming to EN 60947-3
6 kV conforming to IEC 60947-3
Control type Toggle
Local signalling ON/OFF indication
Contact position indicator Yes
Signalling circuit voltage AC: 230 V 50/60 Hz
Mounting mode Fixed
Mounting support DIN rail
Comb busbar and distribution block compatibility Standard
9 mm pitches 8
Height 77 mm
Width 72 mm
Depth 70 mm
Colour White
Mechanical durability 300000 cycles
50000 cycles
Electrical durability 30000 cycles
2500 cycles
Connections - terminals Tunnel type terminals - <= 50 mm² - rigid
Tunnel type terminals - <= 35 mm² - flexible
Tunnel type terminals - <= 35 mm² - flexible with ferrule
Wire stripping length 9 mm
Tightening torque 3.5 N.m
Environment
Standards IEC EN 60669-1
IEC 60947-3
IP degree of protection IP4
Pollution degree 3 conforming to IEC 60947-3
2
Tropicalisation 2
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -20…50 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Package 1 Weight 0.180 kg
Package 1 Height 0.750 dm
Package 1 width 0.700 dm
Package 1 Length 0.800 dm
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months