Schneider-Electric Rexel
 
NSYPLAZ574 picture- rexel-netherland
NSYPLAZ574
Floor standing encl.polyester vers.PLAZ w/plinth open bottom 500x750x420 IP54
EAN Code: 
3606480196089
Schneider Electric
Characteristics
Main
Range Thalassa
Product name Thalassa PLA
Enclosure type Multi-purpose
Product or component type Suitable enclosure
Version PLAZ
Nominal height 500 mm
Nominal width 750 mm
Nominal depth 420 mm
Enclosure mounting Floor-standing
Device composition 1 top part
1 bottom part
2 side part
1 rear panel
1 door
1 plinth
Complementary
Body type Sealed top and open bottom part assembled with side parts
Door type Plain front
Number of doors 1 door(s)
Door opening side Reversible (120 °)
Lock type 2 points handle lock, 5 mm double-bar
Accessibility for operation Bottom
Rear
Front
Removable parts Door by hinges
Rear panel by fixing element
Material Polyester reinforced with fibreglass
Colour Grey (RAL 7032)
Standards IEC 62208
Product certifications Veritas
Environment
IP degree of protection IP54 conforming to IEC 60529 (plinth type open bottom)
IK degree of protection IK10 conforming to IEC 62262 (plain door)
Fire resistance 960 °C conforming to IEC 62208
Ambient air temperature for storage -35…90 °C
Packing Units
Package 1 Weight 25.820 kg
Package 1 Height 565.000 mm
Package 1 width 780.000 mm
Package 1 Length 450.000 mm
Contractual warranty
Warranty 18 months