Schneider-Electric Rexel
 
NSYPLM32 picture- rexel-netherland
NSYPLM32
wall-mounting enclosure ABS/PC monobloc IP66 H310xW215xD160mm
EAN Code: 
3606480192050
Schneider Electric
Characteristics
Main
Range Thalassa
Product name Thalassa PLM
Device short name PLM
Enclosure type Multi-purpose
Category Compact enclosure
Nominal height 310 mm
Nominal width 215 mm
Nominal depth 160 mm
Enclosure mounting Wall mounted
Device composition 1 body
1 door
1 lock
Body type Built-in canopy
One piece moulded with notches in the rear
Door type Plain
Lock type 3 mm double-bar lock
Complementary
Number of locks 1
Mounting plate description Without mounting plate
Accessibility for operation Front
Removable parts Door by hinges
Material ABS + PC
Colour Grey (RAL 7032)
Standards IEC 62208
NEMA classification 4X
NEMA classification 13
Product certifications UL
Environment
IP degree of protection IP66 conforming to IEC 60529
IK degree of protection IK10 conforming to IEC 62262
Fire resistance 960 °C conforming to IEC 62208
Ambient air temperature for operation -40…80 °C
Packing Units
Package 1 Weight 1.450 kg
Package 1 Height 220.000 mm
Package 1 width 180.000 mm
Package 1 Length 320.000 mm
Contractual warranty
Warranty 18 months