Schneider-Electric Rexel
 
NSYPLM54 picture- rexel-netherland
NSYPLM54
wall-mounting enclosure polyester monobloc IP66 H530xW430xD200mm
EAN Code: 
3606480192159
Schneider Electric
Characteristics
Main
Range Thalassa
Product name Thalassa PLM
Device short name PLM
Enclosure type Multi-purpose
Category Compact enclosure
Nominal height 530 mm
Nominal width 430 mm
Nominal depth 200 mm
Enclosure mounting Wall mounted
Device composition 1 body
1 door
2 lock
Body type One piece moulded with notches in the rear
Built-in canopy
Door type Plain
Lock type 3 mm double-bar lock
Complementary
Number of locks 2
Mounting plate description Without mounting plate
Accessibility for operation Front
Removable parts Door by hinges
Material Polyester reinforced with fibreglass
Colour Grey (RAL 7032)
Standards IEC 62208
NEMA classification 4X
NEMA classification 13
Product certifications UL
Environment
IP degree of protection IP66 conforming to IEC 60529
IK degree of protection IK10 conforming to IEC 62262
Fire resistance 960 °C conforming to IEC 62208
Ambient air temperature for operation -40…80 °C
Packing Units
Package 1 Weight 7.000 kg
Package 1 Height 450.000 mm
Package 1 width 230.000 mm
Package 1 Length 560.000 mm
Contractual warranty
Warranty 18 months