Schneider-Electric Rexel
 
NSYZNPLA54 picture- rexel-netherland
NSYZNPLA54
60mm polyester plinth for vers.PLA or PLAT W500xD420 mm
EAN Code: 
3606480193255
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Enclosure accessory
Product or component type Plinth
Application Multi-purpose
For enclosure nominal dimensions -
Device composition Fixing elements
1 plinth
Range compatibility Thalassa PLA
Complementary
Fixing mode Screwed - bottom of enclosure location
By fixing element - on floor location
Colour Plinth: grey (RAL 7032)
Height 60 mm
Depth 520 mm
Packing Units
Package 1 Weight 4.150 kg
Package 1 Height 70.000 mm
Package 1 width 430.000 mm
Package 1 Length 530.000 mm
Contractual warranty
Warranty 18 months