Schneider-Electric van_Egmond
 
1149114 picture- vanegmond
1149114
Defem - mesh tray - U-shape - steel, electro-galvanized - 422/60
Important Important: 
Dit product is onderdeel van het assortiment kabeldraagsystemen, wat niet meer is gecommercialisseerd via Schneider Electric. Per 1 januari 2022 wordt de commercialisatie van kabeldraagsystemen beheerd door Stago (onderdeel van Wibe Group). Zie bijgaande link voor meer informatie www.wibe-group.com/nl/info
EAN Code EAN Code: 
7332227011143
Schneider Electric
Characteristics
Main
Range Defem
Product or component type Mesh tray
Market segment Small commercial
Complementary
Shape U-shape
Material Steel (electro-galvanized)
Atmospheric-corrosivity category C1
Transversal wire diameter 5 mm
Longitudinal wire diameter 6 mm
Height 60 mm
Width 422 mm
Length 2.5 m
Net weight 757 kg / set of 100
Environment
Mounting location Heated facility with low exposure to corrosion hotels and offices
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 7.6 kg
Package 1 Height 5.8 cm
Package 1 width 42.4 cm
Package 1 Length 250.3 cm
Unit Type of Package 2 PAL
Number of Units in Package 2 48
Package 2 Weight 388 kg
Package 2 Height 104 cm
Package 2 width 80 cm
Package 2 Length 250.3 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months