Schneider-Electric van_Egmond
 
1149115 picture- vanegmond
1149115
Defem - mesh tray - U-shape - steel, electro-galvanized - 522/60
Important message Important message: 
This product belongs to Cable Support which is no longer commercialized by Schneider Electric. As per the first of January 2022 the commercialization is managed by Wibe-Group, Please follow the link www.wibe-group.com for further details.
EAN Code EAN Code: 
7321677886852
Schneider Electric
Characteristics
Main
Range Defem
Product or component type Mesh tray
Market segment Small commercial
Complementary
Shape U-shape
Material Steel (electro-galvanized)
Atmospheric-corrosivity category C1
Transversal wire diameter 5 mm
Longitudinal wire diameter 6 mm
Height 60 mm
Width 522 mm
Length 2.5 m
Net weight 895 kg / set of 100
Environment
Mounting location Heated facility with low exposure to corrosion hotels and offices
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.9 cm
Package 1 Width 52.1 cm
Package 1 Length 250.3 cm
Package 1 Weight 9 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months