Schneider-Electric van_Egmond
 
1149155 picture- vanegmond
1149155
Defem - joining fitting - B2 - steel, electro-galvanized
Important message Important message: 
This product belongs to Cable Support which is no longer commercialized by Schneider Electric. As per the first of January 2022 the commercialization is managed by Wibe-Group, Please follow the link www.wibe-group.com for further details.
EAN Code EAN Code: 
7332227011556
Schneider Electric
Characteristics
Main
Range Defem
Product or component type Joining fitting
Device short name B2
Device application Bottom section joining
Provided equipment Without bolt and nut
Complementary
Material with surface treatment Steel (electro-galvanized)
Atmospheric-corrosivity category C1
Product destination Mesh tray
Height 25 mm
Width 35 mm
Depth 7 mm
Net weight 2 kg / set of 100
Environment
Environmental characteristic Heated facility with low exposure to corrosion hotels and offices
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 2.5 cm
Package 1 Length 3.5 cm
Package 1 Weight 18.8 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months