Schneider-Electric van_Egmond
 
1149169 picture- vanegmond
1149169
Defem - angled fitting - B27 - steel, electro-galvanized
Important Important: 
Dit product is onderdeel van het assortiment kabeldraagsystemen, wat niet meer is gecommercialisseerd via Schneider Electric. Per 1 januari 2022 wordt de commercialisatie van kabeldraagsystemen beheerd door Stago (onderdeel van Wibe Group). Zie bijgaande link voor meer informatie www.wibe-group.com/nl/info
EAN Code EAN Code: 
7332227011693
Schneider Electric
Characteristics
Main
Range Defem
Product or component type Angled fitting
Device short name B27
Device application For tee and mounting
Complementary
Material with surface treatment Steel (electro-galvanized)
Atmospheric-corrosivity category C1
Height 85 mm
Width 85 mm
Depth 40 mm
Net weight 13 kg / set of 100
Environment
Environmental characteristic Heated facility with low exposure to corrosion hotels and offices
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 98 g
Package 1 Height 8.5 cm
Package 1 width 4.1 cm
Package 1 Length 6.5 cm
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Weight 1.3 kg
Package 2 Height 15 cm
Package 2 width 13 cm
Package 2 Length 13 cm
Unit Type of Package 3 CAR
Number of Units in Package 3 60
Package 3 Weight 7.92 kg
Package 3 Height 15 cm
Package 3 width 19 cm
Package 3 Length 22 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months