Schneider-Electric van_Egmond
 
1149354 picture- vanegmond
1149354
Defem - joining fitting - B1 - stainless steel AISI 316L
Important Important: 
Dit product is onderdeel van het assortiment kabeldraagsystemen, wat niet meer is gecommercialisseerd via Schneider Electric. Per 1 januari 2022 wordt de commercialisatie van kabeldraagsystemen beheerd door Stago (onderdeel van Wibe Group). Zie bijgaande link voor meer informatie www.wibe-group.com/nl/info
EAN Code EAN Code: 
7332227013543
Schneider Electric
Characteristics
Main
Range Defem
Product or component type Joining fitting
Device short name B1
Device application Side section joining
Carrier of lighting fitting
Wall bracket
Provided equipment Without bolt and nut
Complementary
Material with surface treatment Stainless steel AISI 316L
Atmospheric-corrosivity category C5-M
Product destination Mesh tray
Height 5 mm
Width 80 mm
Depth 40 mm
Net weight 4.8 kg / set of 100
Environment
Environmental characteristic Area with almost permanent high levels of humidity, airborne pollution and salt purify-ing plants and offshore
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 48 g
Package 1 Height 0.3 cm
Package 1 width 4 cm
Package 1 Length 8 cm
Unit Type of Package 2 BAG
Number of Units in Package 2 50
Package 2 Weight 3 kg
Package 2 Height 6 cm
Package 2 width 17 cm
Package 2 Length 22 cm
Unit Type of Package 3 CAR
Number of Units in Package 3 200
Package 3 Weight 12.12 kg
Package 3 Height 15 cm
Package 3 width 19 cm
Package 3 Length 22 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months