|
|
|
1149356
Defem - joining fitting - B3 - stainless steel AISI 316L
|
|
|
|
|
End of Commercialization DEC 15, 2021
|
|
|
|
|
Main
Range
|
Defem
|
Product or component type
|
Joining fitting
|
Device short name
|
B3
|
Device application
|
Bend and tee joining
|
Provided equipment
|
With bolt and nut
|
Complementary
Material with surface treatment
|
Stainless steel AISI 316L
|
Atmospheric-corrosivity category
|
C5-M
|
Product destination
|
Mesh tray
|
Height
|
20 mm
|
Width
|
23 mm
|
Depth
|
29 mm
|
Net weight
|
4 kg / set of 100
|
Environment
Environmental characteristic
|
Area with almost permanent high levels of humidity, airborne pollution and salt purify-ing plants and offshore
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.5 cm
|
Package 1 Width
|
2.5 cm
|
Package 1 Length
|
3 cm
|
Package 1 Weight
|
40 g
|
Offer Sustainability
Contractual warranty
|
|