Schneider-Electric van_Egmond
 
173051 picture- vanegmond
173051
Merten HD Heavy-duty all-rubber SCHUKO connector with snap collar and hinged lid, black
EAN Code EAN Code: 
4011281132157
Characteristics
Main
Range of product Merten HD
Product or component type Extension outlet
Shape of connector Straight
Outlet poles configuration 2P + E
Outlet standard Schuko
Colour tint Black
Colour code RAL 9005
Complementary
[In] rated current 16 A
Rated voltage 250 V
Connections - terminals Screw terminals
Material Rubber
Environment
Product certifications VDE
IP degree of protection IP44
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.600 cm
Package 1 Width 6.300 cm
Package 1 Length 14.500 cm
Package 1 Weight 164.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 10.200 cm
Package 2 Width 19.600 cm
Package 2 Length 27.400 cm
Package 2 Weight 1.744 kg
Unit Type of Package 3 CAR
Number of Units in Package 3 60
Package 3 Height 32.500 cm
Package 3 Width 34.500 cm
Package 3 Length 40.800 cm
Package 3 Weight 11.012 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations